IESNA:LM-63-2002
[TEST]P243701
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1802-639-56)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/3/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY (FORMERLY EATON)
[LUMCAT]S125DRP-H610D830-X4F0-XX-UDD-D-W
[LUMINAIRE]DEFINE 5 DIRECT RECESSED WITH SATIN DROP DIFFUSER.
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP](184) 3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct-Indirect, Linear, Task
[_SEARCH_MOUNTING] Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2111
TILT=NONE
184 -1 1 73 5 1 1 0.390833 3.875 0.08333
1 1 17.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90
679.9 682.4 679.3 674.9 668.6 660.4 649.1 637.8 622.1 608.3
590.7 572.5 553 532.2 511.5 490.1 467.5 445.5 421 397.8
374.5 349.4 324.9 299.7 273.3 248.8 225 199.2 173.4 147
122.5 99.3 76 55.3 37.7 23.2 10.7 9.4 8.8 8.2
7.5 6.9 6.3 5.7 5 4.4 4.4 3.8 3.1 3.1
2.5 2.5 1.9 1.9 1.3 1.3 0.6 0.6 0.6 0.6
0 0 0 0 0 0 0 0 0 0
0 0 0
679.9 680.5 678.6 674.2 668.6 660.4 651 637.8 624.6 609.5
593.2 574.3 554.9 536 515.3 493.9 472.5 450.5 427.9 405.3
381.4 358.2 334.9 310.4 285.9 262.7 238.2 213.6 189.1 164.6
140.8 118.1 95.5 76 59.1 44 31.4 28.9 26.4 23.9
21.4 19.5 17 14.5 12.6 10.7 8.8 6.9 5 3.8
2.5 1.9 1.3 1.3 1.3 0.6 0.6 0.6 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
679.9 675.5 673.6 669.8 664.2 655.4 645.3 633.4 620.2 605.1
588.2 570.6 552.3 534.1 514 493.9 473.8 452.4 431.7 411
390.8 367.6 346.2 323 300.4 277.7 254.5 230.6 207.4 184.1
160.9 138.2 117.5 98.7 82.3 67.9 54.7 51.5 48.4 45.2
42.7 39.6 37.1 34.6 31.4 28.9 25.8 22.6 20.1 17.6
15.1 12.6 10.7 8.2 5.7 3.8 1.3 0.6 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
679.9 680.5 678.6 674.9 668 659.8 649.1 636.5 623.3 608.3
591.3 574.3 554.9 536 516.5 497 478.2 458.1 438.6 417.2
397.1 376.4 354.4 333 310.4 288.4 265.8 243.2 219.3 197.3
174.7 152.7 132.6 113.7 96.8 82.3 69.7 66.6 62.8 59.7
56.6 53.4 50.3 47.1 44 40.8 37.7 34.6 31.4 28.3
24.5 22 19.5 17 14.5 11.3 8.8 6.3 3.8 1.3
0 0 0 0 0 0 0 0 0 0
0 0 0
679.9 679.9 678.6 674.2 668 658.5 648.5 636.5 621.5 605.1
590.7 572.5 554.2 535.4 517.2 497.7 477.6 458.1 439.2 418.5
398.4 378.9 357.5 335.6 312.9 292.2 268.9 246.3 222.4 201.1
179.7 157.1 137 118.1 101.8 87.3 74.8 71 67.2 64.1
61 57.2 54.7 51.5 48.4 45.2 42.1 39 35.8 32.7
28.9 25.1 22.6 20.1 17 14.5 11.3 8.8 5.7 3.1
0.6 0 0 0 0 0 0 0 0 0
0 0 0
